For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
SRWD-VI - Soft packing for cutting ring
Bill of material
SR WD 22 VI
DES
Identifier
SR WD 22 VI
SER
Series
Light
D1
Diameter D1
22 mm
D2
Diameter D2
26.3 mm
E
Length E
7.9 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.